Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV LT EMV-Z RW - ESSKV LT EMV-Z RW, LowTemp, with earthing cones DIN 89345, stainless steel
Bill of material
WISKA ESSKV 25 LT EMV-Z RW 10105868
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA UL94-V0 / earthing insert: brass chromium-plated
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D