Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV LT RW - ESSKV LT RW, LowTemp, stainless steel, metric
Bill of material
WISKA ESSKV 25 LT RW 10105843
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA UL94-V0
HLVL
Hazard level EN acc. 45545
R22=HL1 / R23=HL2
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D