Catalog navigation
CAD模型选择
可提供的产品: 53
HELP_VARIABLE
Company
WISKA
Description
KVMP-W - Cable glands circular, type W, KVMP, PG
Bill of material
WISKA KVMP 24/21-W17 10011062
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D