Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
WISKA
Description
CWP Pack - Gland packs, CWP Pack, premium, for single-wire armoured cables, brass
Bill of material
WISKA CWP 40 Pack 50101685
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
D2
EMC diameter
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D