카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 11
HELP_VARIABLE
Company
WISKA
Description
E1W Pack - Gland packs for single-wire armoured cables, E1W Pack, premium, brass
Bill of material
WISKA E1W 40 Pack 50101659
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
D2
EMC diameter
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP66 / IP68
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D