Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
WISKA
Description
EMN - Twisting sleeves, EMN, without aperture, metric
Bill of material
WISKA EMN 25 RAL 7035 50061003
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Across corners
mm
CNSMAT
material
PE
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D