Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 24
HELP_VARIABLE
Company
WISKA
Description
ESKV-L - SPRINT cable glands, ESKV-L, metric, long, EN 62444
Bill of material
WISKA ESKV-L 25 RAL 9005 10066503
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
F
colour
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
with long thread
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D