Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 22
HELP_VARIABLE
Company
WISKA
Description
AMP - Adaptors, AMP, metric-PG
Bill of material
WISKA AMP 25/21 RAL 7035 10063638
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
DA
Connection thread size, outer thread
mm
DI
Connection thread size, inner thread
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
FORM
spape
CNSMAT
material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D