Catalog navigation
CAD模型選擇
可提供的產品: 20
HELP_VARIABLE
Company
WISKA
Description
VS - Stop ends, VS, polystyrene, PG
Bill of material
WISKA VS 48 RAL 7035 50060717
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
TL
Total length
mm
L
Screw-in thread length
mm
E1
Width across corners
mm
CNSMAT
material
PS, impact resistant
SGE
Protection class to EN 60 529
IP56
ETEMP
Temperature range
-20°C to 60°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D