Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
WISKA
Description
EMSKVZ-L - SPRINT cable glands with external strain relief, EMSKVZ-L, metric, long
Bill of material
WISKA EMSKVZ-L 25 10065862
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D