Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
WISKA
Description
ESMKV - Cable glands hexagonal, ESMKV, metric
Bill of material
WISKA ESMKV 25 10062873
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
SW2
Key width
mm
E2
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D