Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
WISKA
Description
EMSVG LT RW - EMSVG LT RW, VentGLAND, LowTemp, brass, metric
Bill of material
WISKA EMSVG 25 LT RW 10105882
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68
AF
Airflow at 70mbar
l/h
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D