Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
WISKA
Description
ESSVG - VentGLAND, SPRINT cable glands, ESSVG, stainless steel 1.4305, metric, EN 62444
Bill of material
WISKA ESSVG 25 10069401
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE
SGE
Protection class to EN 60 529
IP68 / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D