Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011274002 - 011_274
Bill of material
011-274-(0)
PN
Part number
01011274002
APL
Application example
Rollbar
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
16 mm
NH
Nominal Height (HN)
20 mm
HC
Compensation Height (HC)
24 mm
D
Top Washer Diameter (D)
30 mm
SA
Axial Compensation (SA)
8 mm
RC
Radial Compensation (RC)
±1,80 mm
TIF
Interface Thickness
8,5±0,6 mm
MP
max. Preload
<20 kN
W
Weight
33.83 g
CP
Corrosion Protection
240 h
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D