Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Witol
Description
01011287001 - 011_287
Bill of material
011-287-(0)
PN
Part number
01011287001
APL
Application example
Roof Rail
PG
Product Group
WITOL Individual
SS
Screw Size
M6
HD
Delivery Height (HD)
18.1 mm
NH
Nominal Height (HN)
27.15 mm
HC
Compensation Height (HC)
36.2 mm
D
Top Washer Diameter (D)
18 mm
SA
Axial Compensation (SA)
18.1 mm
RC
Radial Compensation (RC)
0.0 mm
TIF
Interface Thickness
0.8 mm
MP
max. Preload
<9,35 kN
W
Weight
20.38 g
CP
Corrosion Protection
720 h
SHORT
287
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D