Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WITTE
Description
PCWEJXS10 - PARALLEL CLAMP WITH EXCHANGEABLE JAWS XS10
Bill of material
284585 0
IDNR
Identnr
ARTICLE
Article
WITTE-PARALLEL CLAMP WITH EXCHANGEABLE JAWS XS10
A
dia
10.000 mm
B
33.750
C
M
M2,5
D
10.000 mm
EADJUSTMENT
EMIN-EMAX 0-8mm
mm
Enter value for EADJUSTMENT
EMIN-EMAX 0-8mm
mm
cm
inch
ft
WEIGHT
0.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Z
-1.250 mm
Z1
0.000 mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D