Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
WITTE
Description
PVWOPINSAF40_320 - PARALLEL VISE WITHOUT PINS AF40 320
Bill of material
81788 0
IDNR
Identnr
ARTICLE
Article
A
320.000 mm
B
120.000
C
80.000
D
225.000 mm
E
40.000 mm
F
M32x1 mm
H
17.000 mm
EADJUSTMENT
EMIN-EMAX 0-8mm
mm
Enter value for EADJUSTMENT
EMIN-EMAX 0-8mm
mm
cm
inch
ft
WEIGHT
4620.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Z2
27.200 mm
X5
43.500 mm
Z3
27.200 mm
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D