Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-25-O1 - Ratio aluminum
Bill of material
WX-BS30-25-O1-100
MODEL
model
WX-BS30-25-O1
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
69x66
WEIGHT
2.810 kg/m
CSA
Cross-sectional area
1131.110 mm^2
LX
Cross section of inertia
44.950 10^4
LY
Cross section of inertia
52.170 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D