Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DGF5 - Ratio aluminum
Bill of material
WX-BS30-38-DGF5-100
MODEL
model
WX-BS30-38-DGF5
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100x118
WEIGHT
4.652 kg/m
CSA
Cross-sectional area
1722.975 mm^2
LX
Cross section of inertia
185.967 10^4
LY
Cross section of inertia
195.548 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D