Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-QX-63-30FT - Cylinder block device - buffer stops - block device
Bill of material
WX-QX-63-30FT
MODEL
model
WX-QX-63-30FT
L
95 mm
W
65 mm
H
20.000 mm
P
pitch
103.000 mm
D
aperture
10 mm
G
7.000 mm
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D