Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-100100A - ZZX
Bill of material
WX-ZZX-100100A-100
MODEL
model
WX-ZZX-100100A
TT
Wall thickness
8.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100x100
WEIGHT
11.152 kg/m
CSA
Cross-sectional area
4099.806 mm^2
LX
Cross section of inertia
1749.758 10^4
LY
Cross section of inertia
3115.544 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D