Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-106135A - DGMCX
Bill of material
WX-ZZX-106135A-100
MODEL
model
WX-ZZX-106135A
TT
Wall thickness
7.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
106X135
WEIGHT
11.950 kg/m
CSA
Cross-sectional area
4301.944 mm^2
LX
Cross section of inertia
876.908 10^4
LY
Cross section of inertia
289.814 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D