Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-ZZX-120135A - DGMCX
Bill of material
WX-ZZX-120135B-100
MODEL
model
WX-ZZX-120135B
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
120X135
WEIGHT
1.000 kg/m
CSA
Cross-sectional area
367.200 mm^2
LX
Cross section of inertia
56.544 10^4
LY
Cross section of inertia
17.688 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D