Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3030F - OB
Bill of material
WX-OB-8-3030F-100
MODEL
model
WX-OB-8-3030F
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X30
WEIGHT
0.674 kg/m
CSA
Cross-sectional area
247.040 mm^2
LX
Cross section of inertia
2.200 10^4
LY
Cross section of inertia
2.200 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D