Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-3060A - OB
Bill of material
WX-OB-8-3060A-100
MODEL
model
WX-OB-8-3060A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.471 kg/m
CSA
Cross-sectional area
540.910 mm^2
LX
Cross section of inertia
5.000 10^4
LY
Cross section of inertia
18.790 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D