Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-40200A - European standard series aluminum
Bill of material
WX-OB-8-40200A-100
MODEL
model
WX-OB-8-40200A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X200
WEIGHT
6.020 kg/m
CSA
Cross-sectional area
2190.540 mm^2
LX
Cross section of inertia
823.940 10^4
LY
Cross section of inertia
38.316 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D