Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080N - European standard series aluminum
Bill of material
WX-OB-8-4080N-100
MODEL
model
WX-OB-8-4080N
TT
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
3.220 kg/m
CSA
Cross-sectional area
1190.875 mm^2
LX
Cross section of inertia
76.296 10^4
LY
Cross section of inertia
21.320 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D