Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-4080O - European standard series aluminum
Bill of material
WX-OB-8-4080O-100
MODEL
model
WX-OB-8-4080O
TT
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
3.960 kg/m
CSA
Cross-sectional area
1463.552 mm^2
LX
Cross section of inertia
93.262 10^4
LY
Cross section of inertia
24.660 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D