Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-MH4080A - OB
Bill of material
WX-OB-8-MH4080A-100
MODEL
model
WX-OB-8-MH4080A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
2.076 kg/m
CSA
Cross-sectional area
666.100 mm^2
LX
Cross section of inertia
12.798 10^4
LY
Cross section of inertia
47.975 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D