Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-8-50250A - European standard series aluminum
Bill of material
WX-OB-8-50250A-100
MODEL
model
WX-OB-8-50250A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50x250
WEIGHT
6.300 kg/m
CSA
Cross-sectional area
2289.200 mm^2
LX
Cross section of inertia
1551.515 10^4
LY
Cross section of inertia
92.260 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D