Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-80160A - European standard series aluminum
Bill of material
WX-OB-10-80160A-100
MODEL
model
WX-OB-10-80160A
TT
Wall thickness
2.400
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
80X160
WEIGHT
9.243 kg/m
CSA
Cross-sectional area
3394.040 mm^2
LX
Cross section of inertia
270.860 10^4
LY
Cross section of inertia
916.300 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D