Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2448A - ROBOT
Bill of material
WX-JXS-2548A-100
MODEL
model
WX-JXS-2548A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
25X48
WEIGHT
1.127 kg/m
CSA
Cross-sectional area
415.524 mm^2
LX
Cross section of inertia
3.537 10^4
LY
Cross section of inertia
12.065 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D