Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WUXING
Description
Double pitch roller sprocket - C2042 2052 2062
Bill of material
LBX-LL14.5-Z9-D30
WXCN
Wu Xing Chain No
LBX-LL
MAT
material
45#
HTT
Heat treatmen
High frequency heat treatment
BS
surface
Heat treatment of black
SPE
Driving wheel
NUT
Number of teeth
D
mm
DPP
Dividing the circle
mm
D0
Addendum circle
mm
T
Tooth thickness
mm
H
Convex platform
83 mm
L
Thickness
45.00 mm
L1
8.00 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D