Catalog navigation
Selección de modelo CAD
Productos disponibles: 26
HELP_VARIABLE
Company
WUXING
Description
GY-LL-08 - GY
Bill of material
WX-LL08A-Z21
WXCN
Wu Xing Chain No
WX-LL08A
MAT
material
45#
HTT
Heat treatmen
HTT
BS
surface
FH
SPE
MODEL
08
NUT
Number of teeth
D
14 mm
DPP
Dividing the circle
mm
D0
Addendum circle
mm
T
Tooth thickness
7.200 mm
H
Convex platform
mm
L
Thickness
mm
L1
mm
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D