Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
WUXING
Description
imperial H synchronous wheel - imperial H synchronous wheel
Bill of material
WX-H075SGAS-Z21-D30
WXCN
Wu Xing Chain No
WX-H
MAT
material
SPE
MODEL
NUT
Number of teeth
D
mm
ST
steps specifications
mm
C
Tooth outside diameter
mm
F
挡板
mm
T
Baffles thick
2.500 mm
G
L1
Top wire distance
7.00 mm
A
Diameter convex
mm
E
Location hole
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D