Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJH53 - Economical area sensor small size detection distance 0.1~2m
Bill of material
ZJH53-8-K10-A-04
CODE
code
ZJH53
TYPE
type
Economical area sensor, small
G
Number of beams
GG
Optical axis spacing
SOM
Signal output method
ACCE
Optional accessories
NOO
Number of outputs
Two groups m
DD
Detection distance
0.1~2 m
H
Effective protection height
70
J
light curtain height
139
STANDARD
Standard accessories
2 connecting lines (transmitting transmission line 2.5m, receiving transmission line 3.5m)
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D