Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWC31 - Pneumatic conveyor/economical type
Bill of material
ZWC31-D19
CODE
ZWC31
TYPE
Economy
MAT
material
Aluminum Alloy
D
mm
BMCL
Surface treatment
PCD
P.C.D
0 mm
DD1
d1
13 mm
D1
40 mm
L
Length
100 mm
M
0
HH
h
0 mm
R
PT1/4
HQL
air consumption
300 L/min
ZKD
vacuum degree
-23 KPa
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D