Catalog navigation
CAD Model seçimi
Uygun ürünler: 172
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SCJ01_57 - Guide shaft ???¡ì?¡ì Both ends internal thread ???¡ì?¡ì Standard type
Bill of material
SCJ22-D12-L16-M4-N4
CODE
Code
TYPE
Type
Internal thread at both ends ???¡ì?¡ì Standard type
ACC
Accuracy level
TOL
D Tolerance level
MAT
Material
HRD
Hardness
SUR
Surface treatment
D
mm
DTOL
D tolerance
L
mm
Enter value for L
mm
cm
inch
ft
M
N
C
mm
ZZLC
Change L size tolerance selection
ZZSD
Add two wrench slots
SD
Sd
mm
S
mm
ZZMCNC
Change internal thread to fine thread
MC
mm
NC
mm
LINK
Internet site
Website connection
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D