Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RAJ41_46 - Round Pillar ¡¤ External Thread At Both Ends ¡¤ Step St ¡¤ Ard Type
Bill of material
RAJ42-D30-L60-M6-N6
CODE
Type
TYPE
Type
Step Type
TYPOOL
Type
External Thread Type At Both Ends
TYPOOL1
Type
Standard Type
MAT
Material
SUR
Surface Treatment
D
mm
L
L Minimum Unit 1
mm
Enter value for L
L Minimum Unit 1
mm
cm
inch
ft
M
mm
N
mm
E
mm
F
mm
LC
Change L Size Tolerance
LD
Add Hex Wrench Universal Hole
LD1
LD Minimum Unit 1
mm
MC
Change The Length Of The M Thread
MC1
MC Minimum Unit 0.1
mm
NC
Change The Length Of The N Thread
NC1
NC Minimum Unit 0.1
mm
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D