Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDN01_02 - Economical Strut Fixing Clamp¡¤Same Diameter Orthogonal Type
Bill of material
RDN01-D8
CODE
Code
TYPE
Type
Homo-orthogonal type
MAT1
National standard material
6061
MAT2
Quite material
A6061
SUR
Surface Treatment
ACC
Accessory Screw
D
mm
A
41 mm
B
15 mm
C
15 mm
E
14 mm
H
8 mm
DD
d
4.5 mm
DD1
d1
8 mm
HH
h
4.2 mm
S
2 mm
M
Accessory Screw
2-M4
LINK
Hyperlinks
Hyperlinks
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D