Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGB41_44 - Stiffener, Screw hole type
Bill of material
ZGB43-W30-H30
CODE
code
TYPE
type
Right angle type, screw hole type
MAT1
National standard material
MAT2
Quite material
SUR
Surface treatment
W
mm
H
mm
T
mm
X
20 mm
Y
0 mm
A
20 mm
B
0 mm
P
8 mm
P1
8 mm
M
5 mm
N
2 mm
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D