Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGD01_18 - Reinforced diagonal type side mounted type
Bill of material
ZGD08-W60-H60-T10-L
CODE
code
TYPE
type
MAT
National standard material
MAT1
Equivalent material
SUR
surface treatment
W
H
T
INS
installation direction
X
15.0
Y
30.0
A
15.0
B
30
B1
0
E
5.0
J
10
DD1
d1
5.5
DD2
d2
HH
h
N
4
LINK
weblink
webxxx
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D