Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGH69_71 - Welding seat, round pipe type, round flange type/opposite flange type
Bill of material
ZGH69-30-H50
CODE
code
TYPE
type
MAT1
Pipe material
STKM13A
MAT2
Cushion plate material
Q235
SUR
Surface treatment
SPE
Specifications
H
HT
H tolerance
±0.1
D
30.0
DT
D tolerance
±0.4
TT
t
4
D1
90
T
10
PCD
P. C. D
A
E
F
ZZHC
Change height h dimensional tolerances
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D