Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GAE51_62 - Flange type guide shaft support Thicken Guide type Mounting hole through hole
Bill of material
GAE52-D8
CODE
Code
TYPOOL
Type
Thicken Guide Type
TYPOOL1
Type
Installation Hole Through Hole
TYPE
Type
MAT
Material (Chinese Standard)
45
MAT1
Materia(Correspond)
S45C
SUR
Surface Treatment
D
DH7
TOL
D Tolerance
+0.015/0
L
18 mm
D1
15 mm
H
32 mm
T
5.0 mm
V
15 mm
M
M3
PCD
P.C.D
25 mm
W
mm
P
mm
F
0 mm
DD1
d1
3.5 mm
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D