카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 99
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MAN01_62 - Rotary shaft, straight rod, internal threaded keyway type
Bill of material
MAN31-D6-L18-M3-N3-KA0-A2
CODE
Code
TYPE
Type
Internal thread at both ends, with keyway type
DTOL
D Tolerance level
MAT
material
SUR
Surface treatment
NUK
Number of keyways
D
mm
DTOL1
D tolerance
mm
L
mm
값 입력 L
mm
cm
inch
ft
M
mm
N
mm
KA
mm
값 입력 KA
mm
cm
inch
ft
A
mm
값 입력 A
mm
cm
inch
ft
KB
mm
B
mm
KC
mm
C
mm
ZZLC
Change L size tolerance
ZZLALB
Increase plane
LA
la
mm
G
mm
LB
lb
mm
J
mm
Y
y
mm
X
x
mm
ZZKD
Increase the slot for the open cam
KD
mm
ZZKE
Increase wrench slot
KE
mm
LINK
website
Website link
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D