Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-MDF01_06 - Hexagonal external thread installation type of economical cantilever pin
Bill of material
E-MDF02-3-Y2-F3
CODE
code
TYPE
Types of
Groove type with retaining ring, fixed thread length type
MAT1
National standard material
MAT2
Equivalent material
SUR
Surface Treatment
SP
specification
D
D g6
3 mm
Y
Minimum unit 1
F
Minimum unit 1
S
6 mm
C
(C)
6.9 mm
M
M3
DD
d
2.0 mm
MM
m
0.50 mm
NN
n
2 mm
ZZYC
zzyc
ZZME
zzME
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D