Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kac31_32 - Connecting block for air pressure - I-shaped end face through double diameter
Bill of material
KAC31-1K-Q1-G1-K1
CODE
Code
TYPE
Types of
I-shaped end face penetration,Double diameter
LEN
Side length
30x50
MAT
National standard material
LF2
MAT1
Equivalent material
A5052
SUR
surface treatment
PRE
Atmospheric pressure
1MPa(≈10.2Kgf/cm^2)below
NUM
Number of side holes
Q
Rc(PT)/Mselect
G
Rc(PT)/Mselect
K
Rc(PT)/Mselect
P
Spacing P
20
N
0
NUM1
num1
6
LINK
weblink
webxxx
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D