Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM18 - Electric Gripper Standard/High Speed
Bill of material
NHM18-14-15-3-No specified
CODE
code
NHM18
TYPE
Types of
high speed
MAT
Cylinder material
AL
SUR
surface treatment
Natural anodizing
JOU
journey
14
FOR
maximum clamping force
N
LEN
cable length
m
DRI
driver
REP
Repeatability
±0.02
FAS
The fastest frequency of use
2 Hz
BAC
backlash
Below 0.05 on one side mm
MRR
Load Allowable Moment: Mr
4.6 N.m
MPP
Load Allowable Moment: Mp
1.9 N.m
MYY
Load Allowable Moment: My
2.7 N.m
USE
Use environment
0~40℃, below 85%RH, no condensation
L1
86
L2
21
L3
16
LINK
web link
website link
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D