Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM84 - Electric Gripper Rotary Two Finger Type
Bill of material
NHM84-12-NPN
CODE
code
NHM84
TYPE
Types of
Two-finger rotation
MAT
Body material
Aluminum alloy
SUR
surface treatment
Anodizing
COL
color
black
JOU
journey
12
POR
port selection
TEM
Use ambient temperature
FOR
maximum clamping force
65 N
ACT
Action angle
360 °
RED
Reduction ratio
1:60
TOP
top speed
150 mm/sec
REP
Repeatability
±0.02 mm
ROT
Rotation backlash
±0.05 °
TOR
maximum torque
2.7 N.m
DC
DC power supply
24 V
RAT
Rated current
3 A
LOOP
position closed loop
Yes
CON
control method
IO+RS485-RS232
SYS
Control System
External drive
WEI
Body weight
1.8 kg
LINK
web link
website link
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D