Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCBSC6 - Single-axis robot. YCBSC6 series. Clean environment
Bill of material
YCBSC6-5-100-BC-P-10-N-C-3-H
CODE
Code
YCBSC6
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0¡«40¡ãC 35¡«85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
YSTPOOL
[100:800/50]
DJ
Motor installation method
DP
Motor brand
DG
Motor specifications
SC
brake
YD
Origin switch
JX
Limit switch
AZ
Installation method
L
308
A
35
M
5 mm
N
12 mm
ZL
Weight (kg)
2.6 mm
LINK
website
Website connection
WEB
web
http://www.yhdfa.com/index.php?s=/Home/Index/index.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D